Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 18 x 58 mm
Style Housing
M18x1
Installation
for flush mounting
Range
3 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S334-S4 | BES 516-300-S190-S4 | BES 516-300-S308-S4-D | |
|
182,21 EUR
List price
|
182,21 EUR
List price
|
182,21 EUR
List price
|
|
| Dimension | Ø 18 x 58 mm | Ø 18 x 58 mm | Ø 18 x 55 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 3 mm | 1.5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz | 2000 Hz |
| Housing material | 1.4404 stainless steel | Stainless steel | 1.4104 stainless steel |
| Material sensing surface | PEEK | PEEK | EP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar | 500 bar |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported