Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
UHF RFID processors (860...930 MHz)
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
Interface
Ethernet TCP/IP
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS U-6027-054-104-06-ST27 | BIS U-6127-081-104-06-ST36 | |
|
-
List price
|
2.104,38 EUR
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 865…868 MHz | 865…868 MHz |
| Radio license | Europe (CE) |
Europe (CE) United Kingdom (UKCA) |
| Interface | Ethernet TCP/IP | Ethernet TCP/IP |
| Supported RFID technologies | UHF 860...930 MHz (BIS U) | UHF 860...930 MHz (BIS U) |
| Number of connectable R/W heads / antennas | 4 | 4 |
| Output power adjustable | 17 dBm…33 dBm (50 mW…2 W) | 7 dBm…30 dBm (5 mW…1 W) |
| Operating voltage Ub | 19.2...28.8 VDC | 19.2...28.8 VDC LPS Class 2 |
| Housing material | Steel, Aluminum, coated | Stainless steel, Aluminum, coated |
| Ambient temperature | -20...55 °C | -20...55 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UKCA CE WEEE |
UKCA cULus WEEE CE |
Only CAD model download is supported