Products
Service & Support
Industries & Solutions
Company

BIS01J7

BIS VU-330-C0-S4

Reader with antennas for the UHF range (860...960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
India (WPC)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
India (WPC)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-9 dBm…+16 dBm (0.13 mW…40 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
RS485 (BIS V connection only)
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
CE
UKCA
Ecolab
cULus
WEEE
ETA
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue