Products
Service & Support
Industries & Solutions
Company
Canceled

BKT000R

BKT M-45-U-S4

Contrast sensors

Series
M
Dimension
31 x 97.8 x 62.3 mm
Interface
PNP/NPN NO/NC Analog, voltage 0…5.5 V
Input function
Same function as button
Principle of operation
Contrast sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Series
M
Dimension
31 x 97.8 x 62.3 mm
Interface
PNP/NPN NO/NC Analog, voltage 0…5.5 V
Input function
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
depends on fiber optics
Beam characteristic
depends on fiber optics
Light type
White light
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 12.0
27-27-09-06
ECLASS 13.0
27-27-09-06
ECLASS 14.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue