Similar Illustration
Only CAD model download is supported
Cylindrical magnetic field sensors
Dimension
Ø 6.5 x 30 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Housing material
Brass, nickel-plated
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 07M-NS-D-2-S49-00,3 | BMF 305K-NS-C-2-SA2-S49-00,3 | BMF 103K-NS-C-2A-SA2-S49-00,3 | |
|
-
List price
|
59,92 EUR
List price
|
71,28 EUR
List price
|
|
| Dimension | Ø 6.5 x 30 mm | 33.5 x 5 x 10.5 mm | 9 x 4.8 x 16 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Housing material | Brass, nickel-plated | LCP | PBT |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE EAC |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | variable |
| Application | - | - | Optimized response path especially suited for short-stroke cylinders. |
Only CAD model download is supported