Similar Illustration
Only CAD model download is supported
For different groove shapes with position-maintaining holding angles
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 3 m
Housing material
LCP
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Soon no longer available
Further alternative
|
|
|
|
|
|
|
| BMF 303K-NS-C-2A-PU-03 | BMF 305K-NS-C-2-PU-05 | BMF 303K-NS-C-2A-PU-05 | |
|
54,51 EUR
List price
|
52,78 EUR
List price
|
56,35 EUR
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 25.5 x 3 x 4.5 mm | 33.5 x 5 x 10.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 3 m | PUR, 5 m | PUR, 5 m |
| Housing material | LCP | LCP | LCP |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 30000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported