Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
50K
Dimension
28.5 x 80.5 x 62 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 50K-PS-PR10-S4 | BOS 50K-PA-PR10-S4 | |
|
-
List price
|
149,35 EUR
List price
|
|
| Series | 50K | 50K |
|---|---|---|
| Dimension | 28.5 x 80.5 x 62 mm | 28.5 x 80.5 x 62 mm |
| Interface | PNP normally open (NO) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | 200 x 200 mm at 10 m | 200 x 200 mm at 10 m |
| Range | 0...18 m | 0...18 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
PC ABS |
PC ABS |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported