Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
R020K
Dimension
7.7 x 32.5 x 13.5 mm
Interface
PNP: normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BOS R020K-PS-RH12-00,2-S75/100 | BOS R020K-PS-RH12-00,2-S75 | |
|
136,99 EUR
List price
|
136,99 EUR
List price
|
|
| Series | R020K | R020K |
|---|---|---|
| Dimension | 7.7 x 32.5 x 13.5 mm | 7.7 x 32.5 x 13.5 mm |
| Interface | PNP: normally open (NO) | PNP: normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 15 mm | Focus, typical at 15 mm |
| Light spot size | Ø 4.4 mm at 80 mm | Ø 4.4 mm at 80 mm |
| Light type | LED, red light | LED, red light |
| Range | 1...150 mm | 1...150 mm |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported