Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V
PIN 3: 0V
PIN 4: Normally open
PIN 1: +24V
PIN 3: 0V
PIN 4: Normally open
Only CAD model download is supported
Junction blocks
Connection slots
8x M8x1-Female, 3-pin
Power indicator
LED green
Switching function display
Yellow LED (8x)
Signal type
PNP
Connection (COM 1)
M12x1-Male, 12-pin
Recommended alternative
BPI00AL
Junction blocks
BPI 8M303P-5K-B0-SM4CT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 8M303P-2K-00-SM4CT | BPI 8M303P-5K-B0-SM4CT | |
|
-
List price
|
73,80 EUR
List price
|
|
| Connection slots | 8x M8x1-Female, 3-pin | 8x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | Yellow LED (8x) | Yellow LED (8x) |
| Signal type | PNP | PNP |
| Connection (COM 1) | M12x1-Male, 12-pin | M12x1-Male, 12-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 1.5 A |
| Total current max. | 6 A | 1.5 A |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported