Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in rod design
Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BTL7-AH100-M0800-B-S115 | BTL C1 - Rod BN/ZN - Analog | |
|
-
List price
|
-
List price
|
|
| Style | Rod series | - |
|---|---|---|
| Mounting part | Threaded flange M18x1.5 | - |
| Housing material | Aluminium, Anodized | - |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | - |
| Analog output | Analog, current 4…20 mA | - |
| Measuring range | 800 mm | - |
| Sampling frequency max. | 1000 Hz | - |
| Non-linearity max. | ±0.04 % FS | - |
| Repeat accuracy | ± 5 µm | - |
| Operating voltage Ub | 20...28 VDC | 10...30 VDC |
| Ambient temperature | -25...75 °C | -40...85 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA WEEE |
- |
| Interface | - |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
| Measuring length | - | 25...4000 mm |
| Linearity deviation | - |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Mechanical configuration | - |
a = B: fastening M18 thread a = Z: fastening 3/4 inch thread |
| IP rating | - | IP67, IP69K with connector |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported