Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Analog output
Analog, voltage/Analog, current 0…10 V/4…20 mA
Switching output
2x PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1, 5-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass sphere
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BUS M30K0-PWCET-350-S92K | BUS M30M1-PWC-35/340-S92K | |
|
-
List price
|
497,17 EUR
List price
|
|
| Analog output | Analog, voltage/Analog, current 0…10 V/4…20 mA | Analog, voltage/Analog, current 0…10 V/4…20 mA |
|---|---|---|
| Switching output | 2x PNP normally open/normally closed (NO/NC) | 2x PNP normally open/normally closed (NO/NC) |
| Connection | Connector, M12x1, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT, TPU |
| Material sensing surface | Epoxy hollow glass sphere | PU foam/Epoxy resin/Glass |
| Range | 350...3500 mm | 350...5000 mm |
| Switching frequency | 1 Hz | 4 Hz |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 15...30 VDC | 9...30 VDC |
| Style Housing | - | Ø 47.5 mm |
| Approval/Conformity | - |
cULus CE WEEE UKCA |
Only CAD model download is supported