Similar Illustration
Only CAD model download is supported
Pressure-rated ultrasonic sensors
Style Housing
Ø 47 mm
Process connection
G 1"
Analog output
Analog, voltage/Analog, current 0…10 V/4…20 mA
Switching output
PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1-Male, 5-pin
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BUS M30E2-PPC-20/130-S92K-513 | BUS M30E2-PPC-20/130-S92K-G1 | |
|
521,46 EUR
List price
|
504,31 EUR
List price
|
|
| Style Housing | Ø 47 mm | Ø 47 mm |
|---|---|---|
| Process connection | G 1" | G 1" |
| Analog output | Analog, voltage/Analog, current 0…10 V/4…20 mA | Analog, voltage/Analog, current 0…10 V/4…20 mA |
| Switching output | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material |
1.4571 stainless steel PBT, TPU |
1.4571 stainless steel PBT, TPU |
| Material sensing surface | PTFE | PTFE |
| Range | 200...5000 mm | 200...5000 mm |
| Switching frequency | 5 Hz | 5 Hz |
| Approval/Conformity |
CE UKCA WEEE cULus |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 %FS | ± 0.15 %FS |
| Pressure rating max. | 6 bar | 6 bar |
| Operating voltage Ub | 9...30 VDC | 9...30 VDC |
Only CAD model download is supported