Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Code-Reader BVS E Identification
Image resolution
0.3 MP (640 x 480 pixels)
Sensor type Vision
CMOS image sensor black-white
Range
230...1000 mm
Field of view
55 x 42 mm ... 240 x 180 mm
Focal length
16.0 mm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS ID-3-107-E | BVS ID-M1280BF1-L3-000 | |
|
-
List price
|
1.189,65 EUR
List price
|
|
| Image resolution | 0.3 MP (640 x 480 pixels) | 1.2 MP(1280 x 960 pixels) |
|---|---|---|
| Sensor type Vision | CMOS image sensor black-white | - |
| Range | 230...1000 mm | - |
| Field of view | 55 x 42 mm ... 240 x 180 mm | 30 x 23 mm ... 305 x 230 mm |
| Focal length | 16.0 mm | 9.6 mm |
| Light type | Infrared | - |
| Housing material |
Aluminium, Die casting, Painted ABS |
- |
| Dimension | 51.5 x 70 x 40 mm | 56 x 56 x 59 mm |
| Switching output | 3x PNP normally open (NO) | - |
| Interface | Ethernet 10/100 Base T | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
| Connection 1 | M12x1-Male, 8-pin, A-coded | - |
| Connection 2 | M12x1-Male, 4-pin, D-coded | - |
| Operating voltage Ub | 22...26 VDC | - |
| Ambient temperature | -10...55 °C | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus FCC WEEE |
| IP rating | IP54 | IP67 |
| Application | - |
Code analysis Code reading Scan-Trigger |
| Barcodes | - |
2/5 Industrial 2/5 Interleaved Codabar Code 128 Code 39 Code 93 EAN-13 EAN-8 GS1 DataBar GS1-128 PharmaCode UPC-A UPC-E MSI |
| 2D codes | - |
Aztec Code Data Matrix ECC 200 DotCode GS1 Aztec Code GS1 Data Matrix GS1 DotCode GS1 QR Code Micro QR Code PDF 417 QR code |
| Secondary features for condition monitoring | - |
Inclination monitoring and installation aid Internal humidity detection Internal temperature monitoring Vibration monitoring |
| Range min. | - | 50 mm |
| Light emitter illumination | - |
LED white LED red |
Only CAD model download is supported