Products
Service & Support
Industries & Solutions
Company

BDG – EXX80-HA Series – HTL/TTL/1Vss

BDG – EXX80-HA Series – HTL/TTL/1Vss

Incremental encoders

Flange type
Hollow shaft
Interface
Digital pulse
Flange diameter
80 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
g = A: -10…70 °C
g ≠ A: -20…80 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Flange type
Hollow shaft
Interface
Digital pulse
Flange diameter
80 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
g = A: -10…70 °C
g ≠ A: -20…80 °C
Material flange
Aluminium
IP rating
Housing: IP65
Shaft entrance: IP65
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue