Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
End hollow shaft
Interface
IO-Link
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Only CAD model download is supported
Product variants from customer configurations
BDG04WE
BDG FBF36-BS10-NUS0L-1643-0000-S5L4
BDG04N8
BDG FBF36-BS12-NUS0L-1643-0000-S5L4
BDG04Z2
BDG FBP36-BS10-NUS0L-1643-0000-S5L4
BDG04RN
BDG FBP36-BS12-NUS0L-1643-0000-S5L4
BDG04PL
BDG FBP36-BS15-NUS0L-1643-0000-S5L4
BDG04NH
BDG FBP36-BSR8-NUS0L-1643-0000-S5L4