Similar Illustration
Only CAD model download is supported
Absolute encoders
Ambient temperature
-40…85 °C
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Flange diameter
58 mm
Flange type
Clamping flange
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Shaft entrance: IP65
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Only CAD model download is supported
Product variants from customer configurations
BDG04N4
BDG FBF58-PA10-NUS0L-1643-0000-S5L4
BDG04MT
BDG FBF58-SA10-NUS0L-1643-0000-S5L4
BDG04NC
BDG FBP58-PA10-NUS0L-1643-0000-S5L4
BDG04LW
BDG FBP58-SA10-NUS0L-1643-0000-S5L4