Products
Service & Support
Industries & Solutions
Company

Attached

19 versions

Order code
Interface 01 Measuring length Mechanical configuration Repeatability absolute 01
Actions
IO-Link 25...4000 mm Round profile, Ø30 mm
Analog, current 25...4000 mm Round profile, Ø30 mm
IO-Link 25...4000 mm Flat profile - 21 x 35 mm
Analog, current 25...4000 mm Flat profile - 21 x 35 mm
Analog, current 25...4000 mm Round profile, Ø30 mm
EtherCAT 25...4000 mm Round profile, Ø30 mm
EtherCAT 25...5000 mm Block-style profile - 37 x 35 mm
Ethernet/IP 50...7620 mm Block-style profile - 37 x 35 mm
Digital pulse 50...7620 mm Block-style profile - 37 x 35 mm
Analog, voltage 50...7620 mm Block-style profile - 37 x 35 mm
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue