Attached
19 versions
|
Order code
|
Interface 01 | Measuring length | Mechanical configuration | Repeatability absolute 01 | Actions |
|---|---|---|---|---|---|
| IO-Link | 25...4000 mm | Round profile, Ø30 mm | |||
| Analog, current | 25...4000 mm | Round profile, Ø30 mm | |||
| IO-Link | 25...4000 mm | Flat profile - 21 x 35 mm | |||
| Analog, current | 25...4000 mm | Flat profile - 21 x 35 mm | |||
| Analog, current | 25...4000 mm | Round profile, Ø30 mm | |||
| EtherCAT | 25...4000 mm | Round profile, Ø30 mm | |||
| EtherCAT | 25...5000 mm | Block-style profile - 37 x 35 mm | |||
| Ethernet/IP | 50...7620 mm | Block-style profile - 37 x 35 mm | |||
| Digital pulse | 50...7620 mm | Block-style profile - 37 x 35 mm | |||
| Analog, voltage | 50...7620 mm | Block-style profile - 37 x 35 mm |
Edit columns
Please select which columns should be displayed.