Products
Service & Support
Industries & Solutions
Company
Canceled

BAM0349

BAM MC-XA-049-D18,0-5

Clamp without fixed stop for proximity switches

Use
for ultrasonic sensors BUS
for sensors Ø18 mm
Material
1.4404 stainless steel
Silicone SI 70/101
Dimension
Ø 30 x 25.5 mm
Mounting part
Screws, clamps
Ambient temperature
-20...80 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Use
for ultrasonic sensors BUS
for sensors Ø18 mm
Material
1.4404 stainless steel
Silicone SI 70/101
Dimension
Ø 30 x 25.5 mm
Mounting part
Screws, clamps
Ambient temperature
-20...80 °C
Approval/Conformity
EHEDG
WEEE
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue