Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
NPN normally open (NO)
Cable
PVC Yellow, 5 m, drag chain compatible
Product Features
2.00 m, PVC, M8x1, Female
2.00 m, PVC, M8x1, Female
5.00 m, PVC, M8x1, Female
5.00 m, PVC, M8x1, Female
10.00 m, PVC, M8x1, Female
10.00 m, PVC, M8x1, Female
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M323-0000-10-006-VX43T2-050 | BCC M313-0000-10-001-VX43T2-050 | BCC M323-0000-10-004-VX43T2-050 | BCC M323-0000-10-001-VX43T2-050 | |
|
121,23 DKK
List price
|
83,85 DKK
List price
|
121,23 DKK
List price
|
83,85 DKK
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|---|
| Power indicator | Green LED | - | Green LED | - |
| Function indicator (Pin 4) | LED yellow | - | LED yellow | - |
| Switching output | NPN normally open (NO) | - | PNP normally open (NO) | - |
| Cable | PVC Yellow, 5 m, drag chain compatible | PVC Yellow, 5 m, drag chain compatible | PVC Yellow, 5 m, drag chain compatible | PVC Yellow, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported