Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, angled, 5-pin
Connection 2
7/8"-Male, straight, 5-pin
Cable
PVC Yellow, 10 m
Number of conductors
5
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A325-A315-30-335-VX45W6-100 | BCC A315-A315-30-335-VX45W6-100 | BCC A325-A325-30-335-VX45W6-100 | |
|
931,46 DKK
List price
|
931,46 DKK
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, angled, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, angled, 5-pin |
| Cable | PVC Yellow, 10 m | PVC Yellow, 10 m | PVC Yellow, 10 m |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus EAC WEEE |
Only CAD model download is supported