Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, angled, 5-pin
Interface
DeviceNet Thick
Cable
PVC Shielded gray, 5 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A315-A325-30-330-VS85N4-050 | BCC A315-A315-30-330-VS85N4-050 | BCC A325-A315-30-330-VS85N4-050 | |
|
-
List price
|
656,93 DKK
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, angled, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, angled, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, Straight, 5-pin |
| Interface | DeviceNet Thick | DeviceNet Thick | DeviceNet Thick |
| Cable | PVC Shielded gray, 5 m | PVC Shielded gray, 5 m | PVC Shielded gray, 5 m |
| Number of conductors | 4 | 4 | 4 |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus EAC WEEE |
Only CAD model download is supported