Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 2)
LED red
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1A-100-PW3534-080 | BCC M425-0000-1A-100-PW0534-080 | |
|
-
List price
|
321,00 DKK
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Power indicator | Green LED | Green LED |
| Function indicator (Pin 2) | LED red | LED red |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent |
| Cable | PUR welding spark resistant Orange, 8.00 m, Drag chain compatible | PUR welding spark resistant black, 8 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported