Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PUR gray, 10 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Product Features
1.50 m, PUR, M8x1, Female
2.00 m, PUR, M8x1, Female
3.00 m, PUR, M8x1, Female
5.00 m, PUR, M8x1, Female
7.50 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
15.00 m, PUR, M8x1, Female
20.00 m, PUR, M8x1, Female
25.00 m, PUR, M8x1, Female
40.00 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M314-0000-10-003-PX8434-100-C003 | BCC S314-0000-10-003-PX8434-100-C002 | BCC M324-0000-10-003-PX8434-100-C003 | |
|
203,06 DKK
List price
|
241,26 DKK
List price
|
203,06 DKK
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PUR gray, 10 m, drag chain compatible | PUR gray, 10 m, drag chain compatible | PUR gray, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus Ecolab WEEE |
CE cULus WEEE |
| Special characteristics | - | Washdown | - |
Only CAD model download is supported