Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M23x1-Female, angled, 19-pin
Connection 2
M23x1-Male, Straight, 19-pin
Cable
PUR black, 5 m, drag chain compatible
Number of conductors
19
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M62L-M61L-70-350-PX0LP4-050 | BCC M61L-M61L-30-350-PX0LP4-050 | |
|
-
List price
|
1.560,48 DKK
List price
|
|
| Connection 1 | M23x1-Female, angled, 19-pin | M23x1-Female, straight, 19-pin |
|---|---|---|
| Connection 2 | M23x1-Male, Straight, 19-pin | M23x1-Male, straight, 19-pin |
| Cable | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Number of conductors | 19 | 19 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 150 VDC / 150 VAC | 150 VDC / 150 VAC |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
Only CAD model download is supported