Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0CRM

BCC M458-0000-2A-RM015-002

Receptacles

Connection
M12x1-Male, straight, 8-pin, A-coded
Number of conductors
8
Conductor cross-section
0.25 mm²
Lead length L
0.2 m
Operating voltage Ub
60 VDC / 60 VAC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Connection
M12x1-Male, straight, 8-pin, A-coded
Number of conductors
8
Conductor cross-section
0.25 mm²
Lead length L
0.2 m
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
2.0 A
IP rating
IP68
Cable temperature, fixed routing
-25...85 °C
Approval/Conformity
EAC
WEEE
Classifications
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 12.0
27-44-01-03
ECLASS 13.0
27-44-01-03
ECLASS 14.0
27-44-01-03
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
ETIM 8.0
EC002635
ETIM 9.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue