Similar Illustration
Only CAD model download is supported
Receptacles
Connection
7/8"-Male, straight, 4-pin
Number of conductors
4
Conductor cross-section
16 AWG
Lead length L
2.00 m
Operating voltage Ub
600 VDC / 600 VAC
Recommended alternative
BCC0722
Receptacles
BCC A354-0000-20-RN010-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A354-0000-20-RM076-020 | BCC A354-0000-20-RN010-020 | |
|
-
List price
|
311,68 DKK
List price
|
|
| Connection | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
|---|---|---|
| Number of conductors | 4 | 4 |
| Conductor cross-section | 16 AWG | 16 AWG |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 600 VDC / 600 VAC | 600 VDC / 600 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus EAC WEEE |
cULus WEEE |
Only CAD model download is supported