Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Female, straight, 4-pin, A-coded
Number of conductors
4
Conductor cross-section
22 AWG
Lead length L
0.30 m
Operating voltage Ub
300 VDC / 300 VAC
Recommended alternative
BCC099C
Receptacles
BCC M455-0000-1A-RM020-005
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M454-0000-1A-RM119-003 | BCC M455-0000-1A-RM020-005 | |
|
-
List price
|
113,99 DKK
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, A-coded | M12x1-Female, straight, 4-pin, A-coded |
|---|---|---|
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 0.25 mm² |
| Lead length L | 0.30 m | 0.50 m |
| Operating voltage Ub | 300 VDC / 300 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
Only CAD model download is supported