Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP normally open (NO)
Cable
PUR black, 20 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-004-PX0334-200 | BCC M313-0000-10-004-PW0334-200 | BCC M323-0000-10-001-PX0334-200 | |
|
322,42 DKK
List price
|
-
List price
|
284,97 DKK
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | - |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | - |
| Cable | PUR black, 20 m, drag chain compatible | PUR welding spark resistant black, 20 m, drag chain compatible | PUR black, 20 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
| Function indicator | - | yes | - |
Only CAD model download is supported