Similar Illustration
Only CAD model download is supported
Welding cables (high performance)
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, angled, 4-pin, A-coded
Cable
Silicone welding spark resistant black, 3 m
Number of conductors
4
Cable temperature, fixed routing
-40...200 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W415-W424-3A-304-SW0434-030 | BCC W415-W414-3A-304-SW0434-030 | BCC W415-W414-3A-650-SW0434-030 | |
|
447,30 DKK
List price
|
447,30 DKK
List price
|
510,34 DKK
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | Silicone welding spark resistant black, 3 m | Silicone welding spark resistant black, 3 m | Silicone welding spark resistant black, 3 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...200 °C | -40...200 °C | -40...200 °C |
| Cable temperature, flexible routing | -25...200 °C | -25...200 °C | -25...200 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | - | LED green/no |
| Function indicator | - | - | yes/no |
| Function indicator (Pin 2) | - | - | LED white |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported