Products
Service & Support
Industries & Solutions
Company
Canceled

BCS004H

BCS D30B4M3-PPC20C-EP02

Capacitive proximity switches for object detection

Dimension
Ø 30 x 82 mm
Series
G30
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP NO/NC programmable
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 82 mm
Series
G30
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP NO/NC programmable
Switching frequency
100 Hz
Range
1...20 mm
Sensitivity
Switching distance adjustable
Housing material
1.4301 stainless steel
Material sensing surface
PBT
Ambient temperature
-30...70 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
cULus
EAC
WEEE
IP rating
IP66
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue