Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 82 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP NO/NC programmable
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCS M30T4M3-PPC30G-EP02 | BCS M30B4E1-PSC25H-EP02 | BCS M30T4M2-PPC30G-S04G | BCS M30BBM3-PPC30G-EP02 | |
|
-
List price
|
-
List price
|
1.168,83 DKK
List price
|
657,82 DKK
List price
|
|
| Dimension | Ø 30 x 82 mm | Ø 30 x 65.5 mm | Ø 30 x 86.5 mm | Ø 30 x 82 mm |
|---|---|---|---|---|
| Series | M30 | M30 | M30 | M30 |
| Installation | non-flush | non-flush | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin | Cable, 2.00 m, PUR |
| Switching output | PNP NO/NC programmable | PNP normally open (NO) | PNP NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable | - |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel | 1.4301 stainless steel | PBT |
| Material sensing surface | PTFE | PBT | PTFE | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP67 | IP66 | IP66 |
Only CAD model download is supported