Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 83 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
NPN normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-3033-S4-C | BES 516-3029-S4-C | |
|
-
List price
|
647,23 DKK
List price
|
|
| Dimension | Ø 30 x 83 mm | Ø 30 x 83 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 15 mm | 15 mm |
| Switching output | NPN normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported