Products
Service & Support
Industries & Solutions
Company
Canceled

BES0211

BES Q40KEU-UOU15B-S21G

Inductive proximity switches and proximity sensors

Dimension
73 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
15 mm
Switching output
normally closed (NC)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Dimension
73 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
15 mm
Switching output
normally closed (NC)
Switching frequency
100 Hz
Housing material
PBT
Zinc, Die casting
Material sensing surface
PBT
Connection
Connector, 1/2"-20 UNF-2A-Male
Operating voltage Ub
20...250 VDC/20...250 VAC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue