Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 100 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 515-327-SA22-D-TF-10 | BES 515-327-SA22-D-TF-05 | BES 515-327-SA22-D-TF-02 | |
|
-
List price
|
2.737,67 DKK
List price
|
2.298,72 DKK
List price
|
|
| Dimension | Ø 30 x 100 mm | Ø 30 x 100 mm | Ø 30 x 100 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm | 10 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 200 Hz | 200 Hz | 200 Hz |
| Housing material | 1.4571 stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PEEK | PEEK | PEEK |
| Connection | Cable, 10.00 m, PTFE | Cable, 5.00 m, PTFE | Cable, 2.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...160 °C | -25...160 °C | -25...160 °C |
| IP rating | IP68 | - | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | - | IP68 | IP68 |
Only CAD model download is supported