Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
30 x 10 x 6 mm
Style Housing
30x10x6
Installation
for flush mounting
Range
3 mm
Switching output
PNP normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES R03KC-PSF30B-BP00,3-GS49 | BES R03KC-PSC30B-BP00,3-GS49 | BES R03KC-PSC30B-BP00,5-GS49 | BES R03KC-PSC30B-BP00,75-GS04 | |
|
540,92 DKK
List price
|
540,92 DKK
List price
|
550,47 DKK
List price
|
603,29 DKK
List price
|
|
| Dimension | 30 x 10 x 6 mm | 30 x 10 x 6 mm | 30 x 10 x 6 mm | 30 x 10 x 6 mm |
|---|---|---|---|---|
| Style Housing | 30x10x6 | 30x10x6 | 30x10x6 | 30x10x6 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 3 mm | 3 mm | 3 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30/black | PA 6, GF30/black | PA 6, GF30/black | PA 6, GF30/black |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m | Cable with connector, M8x1-Male, 3-pin, 0.3 m, PUR | Cable with connector, M8x1-Male, 3-pin | Cable with connector, M12x1-Male, 3-pin, 0.75 m, TPU |
| Operating voltage Ub | 5...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported