Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFT001R

Available

BFT S

Typecode:

BFT 6050-HV001-R02A0A-S4

Loading...
Measuring range
-50...150 °C
Measuring element
Pt1000
Analog output
Analog, resistance
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
50 mm
Process connection material
1.4305 stainless steel
Pressure rating max.
50 bar
Ambient temperature
-40...100 °C
IP rating
IP66, IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

IO-Link sensor/ actuator hubs

Double-Ended Cordsets

Signal converter

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929