Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
64.2 x 48 x 26.04 mm
Style Housing
D12.7
Range
2 mm
Switching output
PNP normally open (NO)
Switching frequency
10 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-300-S295/1.025"-S5 | BES 516-300-S358/1.025"-S4 | |
|
-
List price
|
3.185,20 DKK
List price
|
|
| Dimension | 64.2 x 48 x 26.04 mm | Ø 12.7 mm x 1.025 ″ |
|---|---|---|
| Style Housing | D12.7 | Ø 12.7 mm |
| Range | 2 mm | 2 mm |
| Switching output | PNP normally open (NO) | PNP/NPN normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz |
| Housing material |
Stainless steel (1.4104), nickel plated Zinc, Die casting |
Zinc Aluminium |
| Material sensing surface | Ceramic | Duroplast |
| Connection | Connector, 7/8"-16 UN-Male | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Installation | - | for flush mounting |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported