Products
Service & Support
Industries & Solutions
Company
Soon no longer available
Available until: 2026-03-01

BIS0057

BIS M-302-001-S115

HF RFID readers (13.56 MHz)

Product group
HF (13.56 MHz)
Dimension
Ø 18 x 92.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Product group
HF (13.56 MHz)
Dimension
Ø 18 x 92.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Male, 8-pin
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
MIC
KC
NBTC
IMDA
MCMC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue