Products
Service & Support
Industries & Solutions
Company
Canceled

BIS00MY

BIS L-307-S115

LF RFID readers (125 kHz)

Product group
LF (125 kHz)
Dimension
34.5 x 41.6 x 80 mm
Communication
Read/Write
Connection
M12x1-Female, 4-pin, 0.50 m, PU
Housing material
Aluminium, Die casting
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Product group
LF (125 kHz)
Dimension
34.5 x 41.6 x 80 mm
Communication
Read/Write
Connection
M12x1-Female, 4-pin, 0.50 m, PU
Housing material
Aluminium, Die casting
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue