Products
Service & Support
Industries & Solutions
Company
Canceled

BML02R3

BML-S2B0-Q51K-M400-P0-KA01,5-S86A

Incremental linear distance measuring system and rotary angle measuring system

Dimension
10 x 25 x 35 mm
Connection
Cable with connector, M23x1-Male, 12-pin, 1.5 m, PUR
Housing material
PBT
Interface
Digital A/B (RS422)
Resolution
50 µm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Dimension
10 x 25 x 35 mm
Connection
Cable with connector, M23x1-Male, 12-pin, 1.5 m, PUR
Housing material
PBT
Interface
Digital A/B (RS422)
Resolution
50 µm
Read distance
0.01...2 mm
Non-linearity max.
±50 µm (distance ≤ 1.0 mm)
Reference signal
without reference signal
Operating voltage Ub
10...30 VDC
Ambient temperature
-20...80 °C
Procedure direction
Lengthwise to tape
Approval/Conformity
cURus
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue