Products
Service & Support
Industries & Solutions
Company
Canceled

BNS029Y

BNS 819-B04-D12-61-12-55-1138

Multiple-position cam switches with mixed connections

Dimension
79 x 60 x 63 mm
Housing material
Aluminium, Anodized
Version
Snap contact
Operating principle
2-4. Switch position: Mechanical
Continuous current
2-4. Switch position: 6 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Dimension
79 x 60 x 63 mm
Housing material
Aluminium, Anodized
Version
Snap contact
Operating principle
2-4. Switch position: Mechanical
Continuous current
2-4. Switch position: 6 A
Rated operating voltage Ue
2-4. Switch position: 250 V AC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
2-4. Switch position: 40 m/min
Switch position spacing
12 mm
Connection type
2-4. Switch position: Screw terminals
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-92-25
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue