Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
NPN normally open/normally closed (NO/NC)
Input function
Key disable on/off
Same function as button
Same function as button
Principle of operation
Photoelectric sensor
Recommended alternative
BOS01ZY
Diffuse sensors
BOS 21M-NA-RH22-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BOS 21M-NUS-RH12-S4 | BOS 21M-NA-RH22-S4 | |
|
-
List price
|
1.899,47 DKK
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15 x 51 x 42.5 mm |
| Interface | NPN normally open/normally closed (NO/NC) |
NPN normally open (NO) NPN normally closed (NC) |
| Input function |
Key disable on/off Same function as button |
- |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED, red light | LED, red light |
| Range | 20...200 mm | 1...400 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminium |
Zinc, Die casting, Powder coated Aluminium |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
CE cULus EAC WEEE |
| Beam characteristic | - | Focus, typical at 200 mm |
| Light spot size | - | 6 x 6 mm at 200 mm |
Only CAD model download is supported