Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
18M
Dimension
Ø 18 x 71.5 mm
Input function
Test (Emitter off)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Recommended alternative
BOS01NH
Through-beam sensors
BOS 18M-XT-LS20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 18M-XT-LS10-S4 | BOS 18M-XT-LS20-S4 | |
|
-
List price
|
837,53 DKK
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 71.5 mm | Ø 18 x 75 mm |
| Input function | Test (Emitter off) | Test (Emitter off) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Laser red light | Laser red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
| Beam characteristic | - | Collimated |
| Light spot size | - | Ø 40 mm at 60 m |
Only CAD model download is supported