Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Recommended alternative
BOS02EJ
Diffuse sensors
BOS 6K-UU-LH10-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-PU-LH10-S49 | BOS 6K-UU-LH10-S49 | |
|
1.968,17 DKK
List price
|
1.666,71 DKK
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP normally open/normally closed (NO/NC) | PNP/NPN normally open/normally closed (NO/NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focused | Focused |
| Light type | Laser red light | Laser red light |
| Light spot size | Ø 1.2 mm at 120 mm | 1 x 1 mm at 150 mm |
| Range | 4...120 mm | 4...150 mm |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Input function | - |
Key disable on/off Same function as button |
Only CAD model download is supported