Products
Service & Support
Industries & Solutions
Company
Canceled

BTL3HR1

BTL6-P510-M1085-E2-LA00,2-ZA15

Magnetostrictive linear position sensors in rod design

Style
Rod series - mobile
Mounting part
Mounting flange Ø 48 f7
Housing material
1.4404 stainless steel
Magnets, number max.
1
Connection
Leads with connector, M12x1-Modular flange connector, 8-pin, 0.20 m, ETFE
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Style
Rod series - mobile
Mounting part
Mounting flange Ø 48 f7
Housing material
1.4404 stainless steel
Magnets, number max.
1
Connection
Leads with connector, M12x1-Modular flange connector, 8-pin, 0.20 m, ETFE
Interface
Start/Stop; Start/Stop negative
Measuring range
1085 mm
Sampling frequency max.
1000 Hz
Resolution
≤ 10 µm
Non-linearity max.
±0.04 % FS
Repeat accuracy
≤ 30 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue