Products
Service & Support
Industries & Solutions
Company

FHW02CR

EXO Pro 400HT R6-P EU

UHF RFID tags (860…930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
14 x 7.5 x 37 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
Do you have any questions about the product? Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
14 x 7.5 x 37 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
EPC memory, writeable, switchable
128 (96) bits
TID memory, read-only
96 Bit
Installation
on metal
Ambient temperature
-40...85 °C
Housing material
Thermoplast
IP rating
IP68
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue