Products
Service & Support
Industries & Solutions
Company

Absolute

4 versions

Order code
Measuring range Interface Resolution absolute Read distance Operating voltage Ub Housing material Connection type IP rating Approval/Conformity Order Code
Actions
0...256 mm BiSS-C, SSI, SPI 0.313 µm, 0.625 µm, 1.25 µm, 2 µm, 2.5 µm, 10 µm, 20 µm, 40 µm, 80 µm, 125 µm, 500 µm, 1000 µm, 2000 µm, 6000 µm, 12000 µm, 32000 µm, 64000 µm 0.01...0.8 mm, 0.01...1.0 mm 4.75...5.25 VDC Connector UKCA, CE, WEEE, cULus
0...8 m SSI, BiSS-C, IO-Link 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm, 0.25 µm, 0.5 µm, 20 µm, 25 µm, 50 µm, 250 µm, 2500 µm, 0.48828125 µm, 0.244140625 µm 0.01...1.3 mm 4.5...5.5 VDC Metal Cable, Connector IP67 UKCA, cURus, CE, WEEE
0...48 m BiSS-C, SSI, Mitsubishi Serial Interface, Absolute quadrature 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm 0.01...0.8 mm 4.75...5.25 VDC, 10...30 VDC Metal Cable, Connector IP67 UKCA, cURus, CE, WEEE
0...48 m BiSS-C, SSI, Mitsubishi Serial Interface 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm 0.01...0.8 mm 4.75...5.25 VDC, 10...30 VDC Metal Cable, Connector IP67 UKCA, cURus, CE, WEEE, Safety
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue