All cameras with Sony sensor IMX901
Description
The IMX901 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 16.4 megapixels. It has a Global shutter in optical 1.4 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX901
-
Structure of the deviceCMOS
-
Image size1.4
-
Number of effective pixels2048 (H) x 8016 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-GV2-0164AC |
35.2 / 35.2 / 136 | 9 µs - 20 s | 4.7 | 69.2 | 39.5 |
|
- |
BVS CA-GV2-0164AG |
35.2 / 35.2 / 136 | 9 µs - 20 s | 4.7 | 69.2 | 39.5 |
|
- |
BVS CA-GW1-0164AC |
136 / 136 / 263 | 6 µs - 20 s | - - - | 69.0 | 39.5 |
|
|
BVS CA-GW1-0164AG |
136 / 136 / 265 | 6 µs - 20 s | - - - | 69.1 | 39.5 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)