BIS00WF
Available
UHF data carriers (860...960 MHz)
Typecode:
BIS U-101-04/CA-HT
Loading...
Which attributed do you want to keep?
- Product group
- UHF (860...960 MHz)
- Working frequency
- 860…960 MHz
- Dimension
- 51.5 x 6.4 x 51.5 mm
- Memory type
- EEPROM
- User data, read/write
- 512 Bit
- EPC memory, read/write
- 240 Bit
- TID memory, read-only
- 64 Bit
- Antenna type
- Dipole
- Installation
- metal-free (clear zone)
- Storage temperature
- -40...85 °C
- Storage temperature temporary
- 220 °C 1x1000 h, 1500x30 min
- Ambient temperature
- -40...85 °C
- Housing material
- PPS
- IP rating
- IP69K
- Approval/Conformity
-
CE
UKCA
WEEE
Ecolab
Technical documentation
-
Datasheet
-
Disposal
No recommended accessories available.
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710